Large Inverter Makers/Panel Builder

Eaton can supply a broad range of the DC, AC, and control components needed for small to large sized inverters. Eaton is not perceived as a competitor for inverters, and has a strong reputation for quality and global support capability. Eaton products improve overall system reliability and safety because they are designed and tested to the latest standards. As a worldwide company backed by 100 years of innovation, Eaton is a reliable supplier of high quality products and has the broad portfolio needed by inverter makers.

DIL DC Contactors     DIL DC Contactors
The DC contactors for the current range 300 A and 600 A can be used in a variety of applications. The proven hybrid technology ensures a long life span of the devices. Compared to similar DC contactors, the Eaton contactors are characterized by much higher electrical switching cycles. This makes the DIL DC contactors a maintenance-free and reliable part of any machine or system

For information on the products see . . .
 
DC Switch Disconnect N...DC     DC switch disconnectors N...DC
Switch-disconnectors N…DC in the special version for up to 1500 V DC can be used on 1 or 2-pole systems. They comply with the isolation properties even for earthed IT networks. Accessories, such as Bridge kits, connection terminals and door coupling rotary handles enable individual installation in the most varied of distribution systems. Auxiliary switches, voltage releases and remote operators facilitate signalling and automation.

For information on the products see . . .
 
DC Switch Disconnect P-SOL     DC switch-disconnectors P-SOL
The two pole switch-disconnector P-SOL is tested according to IEC / EN 60947-3 and TÜV-certified. The P-SOL is designed for installation in customer-specific enclosures or inverters. It’s suitable for voltages up to 1,000 V DC. There are two frame sizes (fs1 for 20 A and 30 A and fs2 for 63 A). The two-pole switching makes it possible to use the P-SOL for non-earthed systems as well.

 

The P-SOL has extensive accessories such as:
  • Separate rotary handles and shaft extensions allow for flexible installation
  • An auxiliary switching block can be mounted in order to provide switching state feedback
  • A shunt release or undervoltage release is available for remote tripping

For information on the products see . . .
 

DC Switch Disconnect Dumeco     DC switch-disconnectors Dumeco

The DDC Switch-disconnectors are part of Eaton’s comprehensive global portfolio that serves the renewable energy segment. Available in four frame sizes ranging from 63A through to 1250A versions, the DDC range provides reliable isolating to ensure the safe operation of your installation and enables solar PV and DC equipment manufacturers and installers gain a competitive edge.

Comprehensive accessories complete the range of products:

  • K-Line handles available in red/yellow, gray, or blue
  • Shafts with a length of up to 600 mm
  • RMQ-Titan auxiliary contacts, available with a SmartWire-DT interface as well.

For information on the products see . . .
 

DC String CB PKZSOL    

DC string circuit-breakers PKZ-SOL
String circuit breakers protect PV modules from fault currents. They prevent (in larger systems, for instance) intact modules from feeding power back into a module with a short-circuit. Unlike fuses, they are ready for operation immediately after tripping and after the trip cause has been fi xed. The PKZ-SOL is a perfect fit  for customized generator terminal boxes. The PKZ-SOL is suitable for voltages up to 900 VDC. With their variable trip range, the PKZ-SOL can be optimally adjusted to the actual short-circuit current of a string. There are three types for 12 A, 2 0A and 30 A.
For information on the products see . . .
 

Enclosed Disconnect SOL    
Enclosed switch-disconnectors SOL
The enclosed switch-disconnector SOL contains a P-SOL switch-disconnector prewired in an IP65 enclosure, ready for installation. There are Models for 2 and 4 strings with the most popular connector types, such as MC4 and metric screw connectors. Those allow an easy integration into various system concepts. The lockable handle mechanism provides safety when maintenance is required. A pressure-equalizing element prevents the formation of condensed water, preventing failures caused by voltage sparkovers. The solution can be adapted to every OEMs needs.
For information on the products see . . .
Control Touch    
Control and Monitoring
Eaton panels are operating and monitoring devices that also can be used as control devices. Modern touch panels cater for clear, flexible menu-guidance in every desired language and allow worldwide application with just one hardware and software solution.
For information on the products see . . .
MV Xiria    
Medium-voltage systems XIRIA
XIRIA ring main units protect applications up to 24kV. They operate with a combination comprised of circuitbreakers and electronic relays and feature high level of operational safety and a compact design. They are available in a wide range of configurations of Vacuum Circuit Breaker and Load Break Switch and can be customised to include, for example, metering and grid protection relays. An extensible version is available. All utilise vacuum switching technology which eliminates the use of environmentally damaging SF6 gas. 
For information on the products see . . .

 


Fuses
 
   
 

Photovoltaic Fuse Links
1 to 630 A, up to 1500 V dc
A range of fuse links specifically designed for the protection and isolation of photovoltaic strings. Globally accredited to IEC 60269-6, UL 2579, CC and CSA, the fuse links are capable of interrupting low overcurrents associated with faulted PV (reverse current, multi-array fault) systems. A range of NH size fuse links specifically designed to IEC 60269-6 and UL 2579 for protecting and isolating photovoltaic array combiners and DC disconnects. The fuses also benefit from low power loss and a dual indicating feature.
For information on the products see . . .
 
XL-Fuses     XL Style Photovoltaic Fuse Links
50 to 630 A, 1000 and 1500 V dc
A range of XL package fuse links specifically designed to IEC 60269-6, UL 2579, UL E335324 and CCC for protecting and isolating photovoltaic array combiners and disconnects. These fuse links are capable of interrupting low overcurrents associated with faulted PV systems (reverse current, multi-array fault).
For information on the products see . . .