Speed to Installation - our solution
Eaton is aware of the pressures and is capable of delivering accordingly - it takes, for instance, an average of two working days to set up and test the M2L system on-site. We have developed the Eaton BladeUPS Preassembled System to ensure ease of installation in data centre environments by delivering up to six BladeUPS units ready to run in unison. With all of our products, in fact, speed and ease of installation are considered at design stage, along with the facility to upgrade simply at a later date. Our project management solutions are always available to help accelerate deployment and to aid installation and integration into existing systems.
M2L
Compact, integrated solution for medium voltage connection, transformer and low voltage distribution
Low Voltage Switchgear
A comprehensive range of component and factory-assembled IEC compliant switchgear solutions provides centralised control and protection of low voltage power equipment and circuits. Add arc fault protection and you have a reliable and safe low voltage solution