Two-Wire Braided Hose
Common applications include:
- Hydraulic system service with petroleum and water-based fluids, for general industrial service.
- Petroleum and fire-resistant hydraulic fluids, fuel and lubricating systems
- Low temperature flexing and hydraulic system service with petroleum and water-base fluids
Addresses these engineering challenges:
- Reduces the chance of matching and mating errors
- Reduces training time to build a hose assembly
- Extremely diverse range of applications requiring higher operating pressures and higher temperatures
Product Features
Premium Hose (GH781/H280)- Exceeds SAE 100R16 pressures by an average of +39%
- Exceeds EN857 2SC pressures by an average +14%
- 6 and 8 pressures exceed SAE 100R12 4-spiral operating pressures by +32% and +13% respectively
- +23% higher temperature rating of 127°C (260°F) versus SAE 100R1AT specification of 100°C (212°F)
- DURA-TUFF/WeatherSHIELD cover provides much higher abrasion resistance leading to longer hose life
- 3 year warranty on all hose assemblies
- Quick and easy assembly through a matching and mating hose assembly process: Reduces the time to produce a hose assembly through color coordinated identifiers on the hose, hose fittings and crimp tooling
Premium Low Temperature Hose (GH120/H245L)
- Temperature range of -57°C to 100°C (-70°F to 212°F)
- 43% lower temperature rating of -57°C (-70°F) versus SAE 100R16 specification of -40°C (-40°F)
- Exceeds SAE 100R16 pressures by an average of +39%
- Exceeds EN857 2SC pressures by an average +14%
- DURA-TUFF/WeatherSHIELD cover provides much higher abrasion resistance leading to longer hose life
- 3 year warranty on all hose assemblies
- Quick and easy assembly through a matching and mating hose assembly process: Reduces the time to produce a hose assembly through color coordinated identifiers on the hose, hose fittings and crimp tooling
Technical Information
Aeroquip Hoses:
GH781
- Construction: Synthetic rubber tube, double wire braid reinforcement and DURA-TUFF™ synthetic rubber cover.
- Meets or exceeds EN requirements at 1/2 SAE Bend Radius.
- Operating Temperature Range: –46°C to +127°C [–50°F to +260°F]
- Qualified fitting: TTC Series
GH195 AQP HI-IMPULSE
- Construction: AQP elastomer tube, double wire braid reinforcement and blue AQP elastomer cover
- Operating Temperature Range: –40°C to +150°C [–40°F to +302°F]
- Meets or exceeds: SAE 100R2AT Type S, EN853 2SN ISO 1436-1 Type 2SN
- Qualified fitting: TTC Series
GH120 MATCHMATE ICE
- Construction: Aeroquip brand exclusive low temperature compound tube and cover, double wire braid reinforcement
- DURA-TUFF synthetic rubber cover
- Meets or exceeds: SAE 100R16 Types, EN 857 Type 2SC Performance
- Operating Temperature Range: –57°C to +100°C [–70°F to +212°F]
- Qualified fitting: TTC Series
FC735 BRUISER
- Construction: Synthetic rubber tube, double wire braid reinforcement, synthetic rubber intermediate cover, and BRUISER outer cover
- Meets or exceeds: SAE 100R16 Type S, EN 857 2SC, ISO 11237-1 Type 2SC
- Operating Temperature Range: –40°C to +100°C [–40°F to +212°F]
- Qualified fitting: TTC Series
Weatherhead:
H280 WeatherSHIELD Hydraulic Hose
- Meets or exceeds SAE 100R16 Type S, EN857 2SC, ISO 11237-1 Type 2SC performance
- Inner Tube: Synthetic rubber tube
- Reinforcement: 2 Steel Braids
- Cover: WeatherSHIELD Synthetic rubber cover
- Temperature Range:
- Petroleum Based Hydraulic Fluids: -40°C to +127°C (-40°F to +260°F)
- Water Based Hydraulic Fluids: -40°C to +70°C (-40°F to +158°F)
- Qualified fitting: Z Series
H290H WeatherBLAZE
- Inner Tube: CPE
- Reinforcement: 2 Steel Braids
- Cover: CPE Black
- Temperature Range: -40°C to +150°C (-40°F to +302°F)
- Qualified fitting: Z Series
H245L WeatherFROST
- Inner Tube: Weatherhead brand exclusive low temperature compound tube
- Reinforcement: 2 Wire Braid
- Cover: WeatherSHIELD Synthetic rubber cover
- Temperature Range: -57°C to +100°C (-70°F to +212°F)
- Qualified fitting: Z Series
Winner Braided Hoses:
EC210/EC215
- Construction: Synthetic rubber tube; Double wire braid reinforcement
- Cover: Synthetic rubber cover
- Green ink transfer layline
- Agency Listings: MSHA approved
- Operating Temperature Range: -40°C to + 100°C (-40°F to + 212°F)
- Approved Fittings: TTC and Z Series
Featured Literature

Catalogs:
Eaton Aeroquip Master Catalog (North America)
Accurate processing and prompt delivery of your order depends on easy identification of your requirements. Please order Aeroquip brand parts using correct part numbers as described in this catalog.
Eaton Weatherhead Master Catalog (North America)
Weatherhead has one of the industry's broadest offerings of hose and fittings that are widely used throughout multiple market applications. This catalog gives you detailed information about the Weatherhead product line.
Eaton Winner Braided Hose and Fittings (North America, APAC)
Each catalog has regional specific hoses and hose fittings. Select the catalog for your region.
Eaton Aeroquip Triple Crown catalog
Product specs and information around GH781.
Weatherhead Diamond Advantage Hose Products
Product specs and information around H280.

Technical Guides:
WeatherMATCH 4-Step Hose Assembly Program
Through the use of identifiers on the hose, hose ends, tooling, and assembly equipment the WeatherMATCH program allows you to customize your hose assembly shop so you can make assemblies faster, safer, and with more confidence.
Videos
Build Hose Assembly
Click here to build hose assembly.
Additional Information
Click here to look up Crimp Specs.
Contact Me
Please use the link below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.
Contact me |
To locate a local distributor, visit Eaton’s Distributor Locator.
NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.